Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Reversible curved metal door XL³ 4000 - width 725 mm - Height 2000 mm
Reversible curved metal door XL³ 4000 - width 975 mm - Height 2000 mm
Reversible curved glass door XL³ 4000 - width 725 mm - Height 2000 mm
Reversible curved glass door XL³ 4000 - width 975 mm - Height 2000 mm
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2000 mm
Reversible flat metal door XL³ 4000 - width 725 mm - Height 2000 mm
Reversible flat metal door XL³ 4000 - width 975 mm - Height 2000 mm
Reversible flat glass door XL³ 4000 - width 725 mm
Reversible flat glass door XL³ 4000 - width 975 mm
Hour counter - IP 40 - 200 to 240 V~ - 50 HZ
Hour counter - IP 40 - 48 V~ - 50 HZ
Hour counter - IP 40 - 400 V~ - 50 Hz
Hour counter - IP 40 - 12 to 36 V=
Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Metal door for XL3 S 630 enclosures usable faceplate height 1200 mm width 36 modules