Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Front cover XL³ 4000 - for internal cable sleeves- with hinges and locks -H.2000
Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2000
Metal faceplate XL³ 800/4000 - DPX³ with direct rotary handle- 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for DPX-IS 630 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 250 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000-For 1 DPX IS 1600 H position-captive screws-24 modules
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 50 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 100 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 150 mm