C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
Insulating screw XL³ - M6 x 10
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Connector with 3 outgoing terminals - 250 A
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
Entry terminal - for all supply busbars - cross section 6 to 35 mm²
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules