Bell 230 V~ - 4/5 VA - 1 module
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
Entry terminal - for all supply busbars - cross section 6 to 35 mm²
Buzzer 230 V~ - 4 VA - 1 module
Insulating screw XL³ - M6 x 10
On-line double conversion UPS - 6000 VA - 5400 W- backup time 22 min
On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W
On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
On-line double conversion UPS - with isolation transformer - 10000 VA - 9000 W
On-line double conversion UPS - tower - 1000 VA - 900 W
On-line double conversion UPS - tower - 2000 VA - 1800 W
On-line double conversion UPS - tower - 3000 VA - 2700 W
Legrand Daker DK Plus 1kVA - UPS (rack-tower / extended battery)