Bell 230 V~ - 4/5 VA - 1 module
Reversible curved metal door XL³ 4000 - width 725 mm - Height 2000 mm
Reversible curved metal door XL³ 4000 - width 975 mm - Height 2000 mm
Reversible curved glass door XL³ 4000 - width 725 mm - Height 2000 mm
Reversible curved glass door XL³ 4000 - width 975 mm - Height 2000 mm
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2000 mm
Reversible flat metal door XL³ 4000 - width 725 mm - Height 2000 mm
Reversible flat metal door XL³ 4000 - width 975 mm - Height 2000 mm
Reversible flat glass door XL³ 4000 - width 725 mm
Reversible flat glass door XL³ 4000 - width 975 mm
Buzzer 230 V~ - 4 VA - 1 module
Plinth XL³ 4000 - height 100 mm - 475x475 mm
Ventilation panel XL³ 4000 - for plinth width 725 mm
Plate XL³ 800/4000 - for DPX³ with direct rotary handle - in vertical position
Plate with rail XL³ 800/4000 - for DPX³ in vertical position - 24 modules
Plate XL³ 800/4000 - for DPX³ motor-driven transfer switch - in vertical position
Plate XL³ 800/4000 - for 1 DPX³ 160 - horizontal position - 24 modules
Plate XL³ 800/4000 - for 1 DPX³ 250 - horizontal position - 24 modules
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
Plate XL³ 800/4000 - For 1 DPX-IS 630 front or rear terminals - 24 modules
Plate XL³ 800/4000 - for 1 DPX 630 fixed - horizontal - 24 modules
Adjustable solid plate XL³ 4000 - height 100 mm - width 600 mm
Perforated universal plate - for XL³ 800/4000 - width 600 mm - heigth 200 mm
Perforated universal plate - for XL³ 800/4000 - width 600 mm - h 400 mm