Bell 230 V~ - 4/5 VA - 1 module
Duty label - for isolating switch padlockable faceplate - marked ''Main switch''
Perforated plate - for 18 modules PLEXO³ cabinets - Height 150 mm
Plate XL³ 800/4000 - for DPX³ with direct rotary handle - in vertical position
Plate with rail XL³ 800/4000 - for DPX³ in vertical position - 24 modules
Plate XL³ 800/4000 - for DPX³ motor-driven transfer switch - in vertical position
Plate XL³ 800/4000 - for 1 DPX³ 160 - horizontal position - 24 modules
Plate XL³ 800/4000 - for 1 DPX³ 250 - horizontal position - 24 modules
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
Plate XL³ 800/4000 - For 1 DPX-IS 630 front or rear terminals - 24 modules
Plate XL³ 800/4000 - for 1 DPX 630 fixed - horizontal - 24 modules
Adjustable solid plate XL³ 4000 - height 100 mm - width 600 mm
Perforated universal plate - for XL³ 800/4000 - width 600 mm - heigth 200 mm
Perforated universal plate - for XL³ 800/4000 - width 600 mm - h 400 mm
Solid universal plate - for XL³ 800/4000 - width 600 mm - heigth 200 mm
Solid universal plate - for XL³ 800/4000 - width 600 mm - h 400 mm
Solid universal plate - for XL³ 800/4000 - width 600 mm - h 600 mm
Solid universal plate - for XL³ 800/4000 - width 850 mm - h 400 mm
Adjustable solid plate XL³ 4000 - height 200 mm - width 600 mm
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected