Bell 230 V~ - 4/5 VA - 1 module
Buzzer 230 V~ - 4 VA - 1 module
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
Entry terminal - for all supply busbars - cross section 6 to 35 mm²
Insulating screw XL³ - M6 x 10
Connector - for non perforated bars - 6 to 16 mm²
Connector - for non perforated bars - 10 to 35 mm²
Connector - for non perforated bars - 1.5 to 4 mm²
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA