Buzzer 230 V~ - 4 VA - 1 module
Insulating screw XL³ - M6 x 10
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
Entry terminal - for all supply busbars - cross section 6 to 35 mm²
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Bell 230 V~ - 4/5 VA - 1 module
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Insulating shield for MCB-DX³ - 1 module per pole
Terminal shield DX³ - for 1.5 modules/pole products (set of 2)
Aluminium terminal DX³ - 50 mm²
Aluminium terminal DX³ - 95 mm² for 1.5 modules/pole MCB
Sealable screw cover for MCB-DX³ - 4 separable poles - 1.5 modules per pole
Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m