Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
IEC13 to Britsih type 10A 0.75mm2 1.5m power plug
IEC19 to British type 16A 1.5mm2 1.83m power plug
Legrand Keor SPE R/T 750VA - UPS (rack-tower)
Legrand Keor SPE R/T 1000VA - UPS (rack-tower)
Legrand Keor SPE R/T 1000VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 1500VA - UPS (rack-tower)
Legrand Keor SPE R/T 1500VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 2200VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 2200VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 3000VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 3000VA - UPS (rack-tower / convertible LCD)
Connected latching relay CX³ with Netatmo - single pole 16A 100-240V~ - 1 module
Single pole latching relay - silent - 10 A - surface-mounting
Single pole latching relay - silent - 10 A - surface-mounting - with timer
Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 12V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 24V~ - 1 module
Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 24V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 230V~ - 1 module