Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Hour counter - IP 40 - 200 to 240 V~ - 50 HZ