![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/004107_pw_92080.jpg)
Bell 230 V~ - 4/5 VA - 1 module
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-404987-WEB-R.jpg)
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-404966-WEB-R.jpg)
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-404967-WEB-R.jpg)
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-090470-WEB-R3.jpg)
Ready to install kit Green'up Access - for residential and workplace use
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-077856-WEB-R.jpg)
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-077857-WEB-R.jpg)
Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-090472-WEB-R4.jpg)
Surface mounting socket Green'up Access - IP66-IK08 - German standard
![title](/sites/g/files/ocwmcr531/files/ecat_assets/01-03-2024/05-45/004110_pw_93783.jpg)
Buzzer 230 V~ - 4 VA - 1 module
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004820_pw_93544.jpg)
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004822-LEGRAND-1000.jpg)
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004820_pw_93544.jpg)
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004820_pw_93544.jpg)
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004834-LEGRAND-1000.jpg)
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-004844-WEB-R.jpg)
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004854_pw_92123.jpg)
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-004867-WEB-R.jpg)
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/004868-LEGRAND-1000.jpg)
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/404906-LEGRAND.jpg)
Entry terminal - for all supply busbars - cross section 6 to 35 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/036774-LEGRAND-1000.jpg)
Insulating screw XL³ - M6 x 10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-00/037360_pw_94951.jpg)
Connector - for non perforated bars - 6 to 16 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-00/037360_pw_94951.jpg)
Connector - for non perforated bars - 10 to 35 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-00/037360_pw_94951.jpg)
Connector - for non perforated bars - 1.5 to 4 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/077890-LEGRAND-1000.jpg)
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm