Ready to install kit Green'up Access - for residential and workplace use
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard
Surface mounting socket Green'up Access - IP66-IK08 - German standard
On-line double conversion UPS - 3000 VA - 2400 W- backup time 10 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 27 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 50 min
On-line double conversion UPS - with isolation transformer - 3000 VA - 2400 W
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
External manual bypass - for Daker DK 4500-6000-10000
Additional battery cabinet - for UPS Cat.No 3 101 54
Additional battery cabinet - for UPS Cat.No 3 101 56
Additional battery cabinet - for UPS Cat.No 3 101 58
Additional empty battery cabinet - for Keor S UPS
Additional battery cabinet - 2 x 6x12 Ah - for Keor S 3000
Volt-free contact card - for conventional UPS
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
Network interface snmp cs 141b sk card slot
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.