Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Joining kit - for PLEXO³ cabinets
Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm
Cabinets PLEXO³ - IP 65 - IK 09 - 2 (+1) modules - 1 row
Cabinets PLEXO³ - IP 65 - IK 09 - 1 row - 12 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 2 rows - 12 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 3 rows - 12 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 1 row - 18 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row