Ready to install kit Green'up Access - for residential and workplace use
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard
Surface mounting socket Green'up Access - IP66-IK08 - German standard
Front cover XL³ 4000 - for internal cable sleeves- with hinges and locks -H.2000
Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2000
Metal faceplate XL³ 800/4000 - DPX³ with direct rotary handle- 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for DPX-IS 630 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 250 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000-For 1 DPX IS 1600 H position-captive screws-24 modules
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 50 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 100 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 150 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 200 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 300 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - h 400 mm
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - h 600 mm