-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Suitable for number of light sources
-
Housing material
-
With light source
-
With light source
-
Housing material
-
Housing material
-
Colour of light
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Light sharing
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Suitable for light line configuration
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Dimming 1-10 V
-
Dimming phase cut-off
-
With light sensor
-
With light sensor
-
Dimming DALI
-
With movement sensor
-
Outer diameter
-
With movement sensor
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Light distributor
-
Dimming DSI
-
Suitable for surface mounting
-
Lamp holder
-
Lamp holder
-
Dimming Touch and Dim
-
Lamp type
-
Type of control gear
-
Lamp type
-
Type of control gear
-
Type of control gear
-
Dimming with push-button
-
With control gear
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Material cover
-
Material cover
-
Material cover
-
Dimming DMX
-
Type of grid
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
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
Dimming LineSwitch
-
Colour temperature
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Built-in width
-
Built-in width
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Beam angle
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Filament test according to IEC 60695-2-11
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Suitable for workplace according to EN 12464-1
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
Bulkhead light - IP44 - IK07 - round - E 27 - glass diffuser
Bulkhead light - IP44 - IK06 - oval 60 W-E27 -plastic grid screw fixing-white
Bulkhead light - IP44 - IK06 - oval 100 W- E27 -metal grid screw fixing -grey
Bulkhead light - IP44 - IK06 - oval 60 W- E27 - metal grid screw fixing -grey
Bulkhead light - IP44 - IK06 - oval 60 W-E27 -plastic grid screw fixing -grey
Bulkhead light - IP55 - IK04 - round - 100 W- E27 - though environments
Bulkhead light - IP55 - IK04 - oval - 75 W- E27 - though environments
Bulkhead light Koro - IP54 - IK08 - round - 100 Wincandescent - E27 - white
Bulkhead light Koro - vandal-resistant - IP55 - IK09 - 100 W- E27 - round
Bulkhead light Plexo - IP54 - IK08 - rectangular - 75 Wincandescent - red
Bulkhead light Plexo - IP54 - IK08 - rectangular - 75 Wincandescent - clear
Bulkhead light - IP44 - IK06 - oval 60 W- E27 - metal grid no tool - grey
Bulkhead light - IP44 - IK07 - round - E27 - polycarbonate diffuser
Bulkhead light - IP44 - IK04 - round - with HF sensor - E27 - without lamp
Bulkhead light - IP44 - IK04 - round - E27 - supplied without lamp
Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - On/off
Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - with microwave sensor
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 800 lm - On/off
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 1400 lm - On/off
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 800 lm - with microwave sensor
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 1400 lm - with microwave sensor
Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - On/off
Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - with microwave sensor