
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Hypra
Legrand
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
REF. 051126
EAN.
3245060511265
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Flange size horizontal | 64 mm |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Angle of plug | Straight |
Material | Plastic |
Military model | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
3 documents
Agreement
Agreement
PEP
SELECT AN ACTION