
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - convential symbol : earth
CAB3
Legrand
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - convential symbol : earth
REF. 038286
EAN.
3245060382865
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 3 mm |
---|---|
Model | Booklet shape |
Toothing | None |
Material | Plastic |
Colour | Yellow |
Transparent | No |
---|---|
With label space | Yes |
Imprint | Symbols |
Mounting method | Snap |
Halogen free | FALSE |
Documentation
1 document
Technical Sheet
SELECT AN ACTION