
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve C
DX³
LEGRAND
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve C
REF. 415913
EAN.
3414971169326
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Release characteristic | C |
---|---|
Number of poles | 2 |
Rated current | 16 A |
Rated voltage | 230 V |
Rated short-circuit breaking capacity according to EN 60898 | 6 kA |
Voltage type | AC |
Current limiting class | 3 |
Frequency | 50-60 Hz |
---|---|
Concurrently switching neutral conductor | Yes |
Over voltage category | 3 |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |
Documentation
5 documents
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
White Book
1 document
3D Autocad
SELECT AN ACTION